SLIS095B March 2000 – March 2025 TPIC6B596
PRODUCTION DATA
The TPIC6B596 device is a monolithic, high-voltage, medium-current power 8-bit shift register designed for use in systems that require relatively high load power. The device contains a built-in voltage clamp on the outputs for inductive transient protection, so it can also drive relays, solenoids, and other medium-current or high-voltage loads.