SLIS095B March   2000  – March 2025 TPIC6B596

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Application
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Thermal Resistance
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Reference
      1. 7.3.1 Reference
      2. 7.3.2 Clear Register
      3. 7.3.3 Output Control
      4. 7.3.4 Cascaded Application
      5. 7.3.5 Current Limit Function
  9. 8 Device Functional Modes
    1. 8.1 Operating with Vcc < 4.5V
    2. 8.2 Operating with 5.5V < Vcc ≤ 7V
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

VCC = 5V, TC = 25°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
V(BR)DSX Drain-to-source breakdown voltage ID = 1mA 50 V
VSD Source-to-drain diode forward voltage IF = 100mA 0.85 1 V
VOH High-level output voltage, SER OUT IOH = −20µA VCC = 4.5V 4.4 4.49 V
IOH = −4mA, VCC = 4.5V 4 4.2
VOL Low-level output voltage, SER OUT IOL = 20µA, VCC = 4.5V 0.005 0.1 V
IOL = 4mA, VCC = 4.5V 0.3 0.5
IIH High-level input current VCC = 5.5V, VI = VCC 1 µA
IIL Low-level input current VCC = 5.5V, VI = 0 −1 µA
ICC Logic supply current VCC = 5.5V All outputs off 20 100 µA
All outputs on 150 300
ICC(FRQ) Logic supply current at frequency

fSRCK = 5MHz,

All outputs off,

CL = 30pF,

See Figure 6-2 and Figure 5-2

0.4 5 mA
IN Nominal current

VDS(on) = 0.5V,

IN = ID, TC = 85°C

See(1)(2)(3) 90 mA
IDSX Off-state drain current VDS = 40V, VCC = 5.5V 0.1 5 µA
VDS = 40V, VCC = 5.5V, TC = 125°C 0.15 8
rDS(on) Static drain-source on-state resistance ID = 100mA, VCC = 4.5V

See Figure 5-3 and Figure 5-4(1)(2)

4.2 5.7 Ω

ID = 100mA

VCC = 4.5V

TC = 125°C, 6.8 9.5
ID = 350mA, VCC = 4.5V 5.5 8
Technique should limit TJ − TC to 10°C maximum.
These parameters are measured with voltage-sensing contacts separate from the current-carrying contacts.
Nominal current is defined for a consistent comparison between devices from different sources. It is the current that produces a voltage drop of 0.5V at TC = 85°C.