SLLA521B January   2022  – June 2022 TCAN1145-Q1 , TCAN1146-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction – Partial Networking
  4. 2Partial Networking Application
    1. 2.1 Modes of Operation and Partial Networking
    2. 2.2 Sleep Mode and Partial Networking
    3. 2.3 Wake-Up Frame
    4. 2.4 Classical High-speed CAN, CAN FD, and PN
    5. 2.5 Mixed Network Information
  5. 3CAN Frames and Wake-up Frames
    1. 3.1 CAN Frame Structure
    2. 3.2 Wake-up Frames
      1. 3.2.1 ID Field Match
      2. 3.2.2 Data Length Code (DLC) Match
      3. 3.2.3 Data Match
      4. 3.2.4 CRC Match
      5. 3.2.5 Acknowledge Match
    3. 3.3 Error Counter
    4. 3.4 Selective Wake FD Passive
  6. 4Selective Wake Registers
  7. 5Configuring Partial Networking
    1. 5.1 Valid CAN Message ID Example
    2. 5.2 Valid Data Example
  8. 6Summary
  9. 7References
  10. 8Revision History

Abstract

This application note discusses selective wake-up as per ISO 11898-2:2016 and how it enables partial networking (PN). The application note includes how PN is used, how to configure TI devices, and two set-up examples.