SLLA621A September   2023  – October 2023 MCF8315A , MCF8316A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Design Challenge 1: Thermal Challenges
    1. 2.1 Causes of Thermal Issues
    2. 2.2 How to Solve Thermal Issues
      1. 2.2.1 Solve the Thermal Problem From Hardware
      2. 2.2.2 Solve the Thermal Problem from Algorithm
        1. 2.2.2.1 MCF8315 Test 1
        2. 2.2.2.2 MCF8315 Test 2
        3. 2.2.2.3 MCF8316 Test 1
        4. 2.2.2.4 MCF8316 Test 2
      3. 2.2.3 Solve the Thermal Challenges From PCB Layout
  6. 3Design Challenge 2: Quick Startup
    1. 3.1 Causes of Quick Startup Issues
    2. 3.2 How to Solve Quick Startup Issues
  7. 4Summary
    1. 4.1 Acknowledgment
  8. 5References
  9. 6Revision History

Abstract

The MCF831x is an integrated code-free sensorless FOC device, which can be widely used in appliance systems, such as residential fans, ceiling fans, air purifiers, washer pumps, and suction motor in vacuum robot. The high level of integration and reduced development time due to being code-free of MCF831x brings great convenience to customers, but also brings some challenges to customers. This application note analyzes thermal and quick startup design challenges and proposed how to solve the challenges.