SLLA661A April 2025 – June 2026 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCF8329A-Q1 , MCF8329HS
Figure 5-6 Advanced TuningThis page provides users with the option to navigate different settings organized by motor operating stages, similar to the optimization wizard. Users can select the motor operating stages in the diagram at the top, and the GUI will open the corresponding configuration tab for access.
Figure 5-7 Reference ProfileThe Advanced Tuning page also provides users with the option to configure the reference profile graphically.