Bit 3 = Native AUX or I2C over AUX.
1b'1 = DisplayPort transaction.
1b'0 = I2C transaction.
- When bit3 = 1 (Native AUX transaction).
- Bits 2:0 = Request type.
- When Bit 3 = 0 (I2C over AUX transaction).
- Bit2 = MOT (Middle of Transaction)
bit.
- Bits 1:0 = I2C_Command.
- 00 = Write.
- 01 = Read.
- 10 = Write_Status_Update_Request.
- 11 = Reserved.