SLLA680 August   2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2DisplayPort Link Training Sequence
  6. 3AUX Transaction Syntax
    1. 3.1 Request Command Definition of AUX Transaction
    2. 3.2 Reply Command Definition of AUX Transaction
  7. 4Introduction of DS90LV047-48AEVM
  8. 5Configuration of Measuring AUX CH With DS90LV047-48AEVM and Logic Analyzer
  9. 6Summary
  10. 7References

Configuration of Measuring AUX CH With DS90LV047-48AEVM and Logic Analyzer

Figure 5-1 shows the hardware configuration to measure AUX transactions. This setup includes the DS90LV048A-EVM and a logic analyzer to capture the waveforms.

 Diagram for Measuring AUX
                    Transaction Using DS90LV048A-EVM Figure 5-1 Diagram for Measuring AUX Transaction Using DS90LV048A-EVM

The measured waveform using an oscilloscope is shown in Figure 5-2. Oscilloscopes are unable to provide a long-time measurement, and also have difficulties accurately capturing the waveforms.

 AUX Waveform by OscilloscopeFigure 5-2 AUX Waveform by Oscilloscope

Figure 5-3 shows the measurement from a logic analyzer. The logic analyzer capture shows better visibility for long time measurements, which provides more efficiency when analyzing the AUX transactions.

 AUX Waveform by Logic
                    Analyzer Figure 5-3 AUX Waveform by Logic Analyzer

Figure 5-4 shows the logic analyzer capture with a plug-in extension to interpret and display AUX transactions above the waveforms. This helps with understanding the DisplayPort source and Sink behavior and AUX transactions quickly, particularly the link training period.

 AUX Waveform by Logic Analyzer With
                    ExtensionFigure 5-4 AUX Waveform by Logic Analyzer With Extension