over operating free-air temperature range (unless otherwise noted) | MIN | MAX | UNIT |
|---|
| VCC | Supply voltage range(2) | –0.5 | 4 | V |
| VI | Input voltage range | –0.5 | VCC + 0.5 | V |
| Continuous total power dissipation | See Section 7.4 | |
| Lead temperature 1.6 mm (1/16 inch) from case for 10 seconds | | 260 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under
Section 7.3 is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages, except differential I/O bus voltages, are with respect to the network ground terminal.