SLLS261N July 1997 – April 2021 SN55LVDS31 , SN65LVDS31 , SN65LVDS3487 , SN65LVDS9638
PRODUCTION DATA
| THERMAL METRIC(1) | SN55LVDS31 | SN65LVDS31 | SN65LVDS3487 | SN65LVDS9638 | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FK | J | W | D | NS | PW | D | PW | D | DGK | DGN(2) | |||
| 20 PINS | 16 PINS | 16 PINS | 16 PINS | 16 PINS | 16 PINS | 16 PINS | 16 PINS | 8 PINS | 8 PINS | 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 84.8 | 86.0 | 179.5 | °C/W | ||||||||
| RθJC(top) | Junction-to-case (top) thermal resistance | 46.0 | 44.2 | 72.3 | |||||||||
| RθJB | Junction-to-board thermal resistance | 41.8 | 26.4 | 101.5 | |||||||||
| ψJT | Junction-to-top characterization parameter | 11.1 | 10.9 | 11 | |||||||||
| ψJB | Junction-to-board characterization parameter | 41.5 | 46.1 | 99.7 | |||||||||
| Power Rating | TA ≤ 25°C | 1375 | 1375 | 1000 | 950 | — | 774 | 950 | 774 | 725 | 425 | 2140 | mW |
| TA ≤ 70°C | 880 | 880 | 640 | 608 | — | 496 | 608 | 496 | 464 | 272 | 1370 | ||
| TA ≤ 85°C | 715 | 715 | 520 | 494 | — | 402 | 494 | 402 | 377 | 221 | 1110 | ||
| TA ≤ 125°C | 275 | 275 | 200 | — | —- | — | — | — | — | — | — | ||