SLLS573E December 2003 – March 2024 SN65MLVD200A , SN65MLVD202A , SN65MLVD204A , SN65MLVD205A
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
| VIH | High-level input voltage | 2 | VCC | V | |
| VIL | Low-level input voltage | GND | 0.8 | V | |
| Voltage at any bus terminal VA VB VY or VZ | –1.4 | 3.8 | V | ||
| |VID| | Magnitude of differential input voltage | VCC | V | ||
| RL | Differential load resistance | 30 | 50 | Ω | |
| 1/tUI | Signaling rate | 100 | Mbps | ||
| TA | Operating free-air temperature | –40 | 85 | °C | |