SN65MLVD202A

ACTIVE

Full-duplex M-LVDS transceiver

SN65MLVD202A

ACTIVE

Product details

Function Transceiver Protocols M-LVDS Number of transmitters 1 Number of receivers 1 Signaling rate (Mbps) 100 Input signal LVTTL, M-LVDS Output signal LVTTL, M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols M-LVDS Number of transmitters 1 Number of receivers 1 Signaling rate (Mbps) 100 Input signal LVTTL, M-LVDS Output signal LVTTL, M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • Low-Voltage Differential 30Ω to 55Ω Line Drivers and Receivers for Signaling Rates (1) up to 100Mbps, Clock Frequencies up to 50MHz
  • Type-1 Receivers Incorporate 25mV of Hysteresis (SN65MLVD200A, SN65MLVD202A)
  • Type-2 Receivers Provide an Offset (100mV) Threshold to Detect Open-Circuit and Idle-Bus Conditions (SN65MLVD204A, SN65MLVD205A)
  • Meets or Exceeds the M-LVDS Standard TIA/EIA-899 for Multipoint Data Interchange
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • –1V to 3.4V of Common-Mode Voltage Range Allows Data Transfer With 2V of Ground Noise
  • Bus Pins High Impedance When Disabled or VCC ≤ 1.5V
  • 200Mbps Devices Available (SN65MLVD201, SN65MLVD203, SN65MLVD206, SN65MLVD207)
  • Bus Pin ESD Protection Exceeds 8kV
  • Packages Available:
    • 8-Pin SOIC SN65MLVD200A, SN65MLVD204A
    • 14-Pin SOIC SN65MLVD202A, SN65MLVD205A
  • Improved Alternatives to the SN65MLVD200, SN65MLVD202A, SN65MLVD204A, and SN65MLVD205A Devices

(1)The signaling rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second)

  • Low-Voltage Differential 30Ω to 55Ω Line Drivers and Receivers for Signaling Rates (1) up to 100Mbps, Clock Frequencies up to 50MHz
  • Type-1 Receivers Incorporate 25mV of Hysteresis (SN65MLVD200A, SN65MLVD202A)
  • Type-2 Receivers Provide an Offset (100mV) Threshold to Detect Open-Circuit and Idle-Bus Conditions (SN65MLVD204A, SN65MLVD205A)
  • Meets or Exceeds the M-LVDS Standard TIA/EIA-899 for Multipoint Data Interchange
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • –1V to 3.4V of Common-Mode Voltage Range Allows Data Transfer With 2V of Ground Noise
  • Bus Pins High Impedance When Disabled or VCC ≤ 1.5V
  • 200Mbps Devices Available (SN65MLVD201, SN65MLVD203, SN65MLVD206, SN65MLVD207)
  • Bus Pin ESD Protection Exceeds 8kV
  • Packages Available:
    • 8-Pin SOIC SN65MLVD200A, SN65MLVD204A
    • 14-Pin SOIC SN65MLVD202A, SN65MLVD205A
  • Improved Alternatives to the SN65MLVD200, SN65MLVD202A, SN65MLVD204A, and SN65MLVD205A Devices

(1)The signaling rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second)

The SN65MLVD20xx devices are multipoint low-voltage differential (M-LVDS) line drivers and receivers that are optimized to operate at signaling rates up to 100 Mbps. All parts comply with the multipoint low-voltage differential signaling (M-LVDS) standard TIA/EIA-899.

The SN65MLVD20xx devices have enhancements over their predecessors. Improved features include controlled slew rate on the driver output to help minimize reflections from unterminated stubs, which results in better signal integrity. Additionally, 8-kV ESD protection on the bus pins for more robustness. The same footprint definition was maintained making for an easy drop-in replacement for a system performance upgrade.

The devices are characterized for operation from –40°C to 85°C.

The SN65MLVD20xx devices are multipoint low-voltage differential (M-LVDS) line drivers and receivers that are optimized to operate at signaling rates up to 100 Mbps. All parts comply with the multipoint low-voltage differential signaling (M-LVDS) standard TIA/EIA-899.

The SN65MLVD20xx devices have enhancements over their predecessors. Improved features include controlled slew rate on the driver output to help minimize reflections from unterminated stubs, which results in better signal integrity. Additionally, 8-kV ESD protection on the bus pins for more robustness. The same footprint definition was maintained making for an easy drop-in replacement for a system performance upgrade.

The devices are characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
SN65MLVD203 ACTIVE Full-duplex M-LVDS transceiver Higher signaling rate (200Mbps)

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet SN65MLVD20xx Multipoint-LVDS Line Driver and Receiver datasheet (Rev. E) PDF | HTML Mar 1, 2024
Application note An Introduction to M-LVDS and Clock and Data Distribution Applications (Rev. C) PDF | HTML Jun 22, 2023
Application brief How Far, How Fast Can You Operate MLVDS? Aug 6, 2018
Application note SPI-Based Data Acquisition/Monitor Using the TLC2551 Serial ADC (Rev. A) Nov 20, 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLVD20XBEVM — SN65MLVD203B and SN65MLVD204B full-duplex and half-duplex multipoint LVDS (M-LVDS) evaluation mod

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

MLVD20XEVM — M-LVDS evaluation module

This evaluation module is for the SN65MLVD203B and SN65MLVD204B, which are M-LVDS transceivers.
The SN65MLVD203B is a full-duplex transceiver, and the SN65MLVD204B is a half-duplex transceiver.
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN65MLVD202A IBIS Model Version 2.2 (Rev. A)

SLLC185 (107 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos