SLLS654E April 2005 – November 2025 MC33063A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Vth | Threshold voltage | 25°C | 1.225 | 1.25 | 1.275 | V | |
| Full range | 1.21 | 1.29 | |||||
| ΔVth | Threshold-voltage line regulation | VCC = 5V to 40V | Full range | 1.4 | 5 | mV | |
| IIB | Input bias current | VIN = 0V | Full range | –20 | –400 | nA | |