SLLS654E April 2005 – November 2025
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fosc | Oscillator frequency | VPIN5 = 0V, CT = 1nF | 25°C | 24 | 33 | 42 | kHz |
| Ichg | Charge current | VCC = 5V to 40V | 25°C | 24 | 35 | 42 | μA |
| Idischg | Discharge current | VCC = 5V to 40V | 25°C | 140 | 220 | 260 | μA |
| Idischg/Ichg | Discharge-to-charge current ratio | VPIN7 = VCC | 25°C | 5.2 | 6.5 | 7.5 | |
| VIpk | Current-limit sense voltage | Idischg = Ichg | 25°C | 250 | 300 | 350 | mV |