SLLS654E April 2005 – November 2025 MC33063A-Q1
PRODUCTION DATA
| TEST | CONDITIONS | RESULTS |
|---|---|---|
| Line regulation | VIN = 8V to 16V, IO = 175mA | 30mV ± 0.05% |
| Load regulation | VIN = 12V, IO = 75mA to 175mA | 10mV ± 0.017% |
| Output ripple | VIN = 12V, IO = 175mA | 400mVPP |
| Efficiency | VIN = 12V, IO = 175mA | 87.7% |
| Output ripple with optional filter | VIN = 12V, IO = 175mA | 40mVPP |