SLLSEM2I November 2014 – September 2026 ISO7821
PRODUCTION DATA
Safety limiting intends to prevent potential damage to the isolation barrier upon failure of input or output circuitry. A failure of the I/O can allow low resistance to ground or the supply and, without current limiting, dissipate sufficient power to overheat the die and damage the isolation barrier potentially leading to secondary system failures.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety input, output, or supply current for DW-16 package and DWW-16 Packages | RθJA = 84.7°C/W, VI = 5.5V, TJ = 150°C, TA = 25°C. See also Figure 5-1 | 268 | mA | ||
| RθJA = 84.7°C/W, VI = 3.6V, TJ = 150°C, TA = 25°C. See also Figure 5-1 | 410 | |||||
| RθJA = 84.7°C/W, VI = 2.75V, TJ = 150°C, TA = 25°C. See also Figure 5-1 | 537 | |||||
| PS | Safety input, output, or total power | RθJA = 84.7°C/W, TJ = 150°C, TA = 25°C. See also Figure 5-2 | 1476 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||
The maximum safety temperature is the maximum junction temperature specified for the device. The power dissipation and junction-to-air thermal impedance of the device installed in the application hardware determines the junction temperature. The assumed junction-to-air thermal resistance in the Thermal Information section is that of a device installed on a High-K test board for Leaded Surface Mount Packages. The power is the recommended maximum input voltage times the current. The junction temperature is then the ambient temperature plus the power times the junction-to-air thermal resistance.