SLLSEM2I November 2014 – September 2026 ISO7821
PRODUCTION DATA
The ISO7821 is a high-performance, dual-channel digital isolator with 5.7kVRMS isolation voltage per UL 1577. The device uses single-ended CMOS-logic switching technology. The supply voltage range is from 2.25V to 5.5V for both supplies, VCC1 and VCC2. Keep in mind that when designing with digital isolators, due to the single-ended design structure, digital isolators do not conform to any specific interface standard and are only intended for isolating single-ended CMOS or TTL digital signal lines. The isolator is typically placed between the data controller (that is, μC or UART), and a data converter or a line transceiver, regardless of the interface type or standard.