SLLSEM2I November   2014  – September 2026 ISO7821

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics, 5V
    10. 5.10 Electrical Characteristics, 3.3V
    11. 5.11 Electrical Characteristics, 2.5V
    12. 5.12 Switching Characteristics, 5V
    13. 5.13 Switching Characteristics, 3.3V
    14. 5.14 Switching Characteristics, 2.5V
    15. 5.15 Insulation Characteristics Curves
    16. 5.16 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device I/O Schematics
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Electromagnetic Compatibility (EMC) Considerations
      3. 8.2.3 Application Performance Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 PCB Material
      2. 8.4.2 Layout Guidelines
      3. 8.4.3 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Related Documentation
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Insulation Specifications

PARAMETER TEST CONDITIONS SPECIFICATION
DW DWW UNIT
GENERAL
CLR External clearance(1) Shortest pin-to-pin distance through air >8.15 >14.5 mm
Typical pin-to-pin distance through air 15.0 mm
CPG External creepage(1) Shortest pin-to-pin distance across the package surface >8.15 >14.5 mm
Typical pin-to-pin distance across the package surface 15.0 mm
DTI Distance through the insulation Minimum internal gap (internal clearance) >21 >21 μm
CTI Comparative tracking index DIN EN 60112 (VDE 0303-11); IEC 60112; UL 746A >600 >600 V
Material group I I
Overvoltage category per IEC 60664-1 Rated mains voltage ≤ 600VRMS I–IV I–IV
Rated mains voltage ≤ 1000VRMS I–III I–IV
DIN EN IEC 60747-17 (VDE 0884-17)(2)
VIORM Maximum repetitive peak isolation voltage 2121 2828 VPK
VIOWM Maximum isolation working voltage AC voltage (sine wave); Time dependent dielectric breakdown (TDDB) Test 1500 2000 VRMS
DC voltage 2121 2828 VDC
VIOTM Maximum transient isolation voltage VTEST = VIOTM, t = 60s (qualification)
VTEST = 1.2 × VIOTM, t= 1s (100% production)
8000 8000 VPK
VIMP Maximum impulse voltage (3) Tested in air, 1.2/50μs waveform per IEC 62368-1 9800 9800 VPK
VIOSM Maximum surge isolation voltage (4) VIOSM ≥ 1.3 x VIMP; Tested in oil (qualification test), 1.2/50-μs waveform per IEC 62368-1 12800 12800 VPK
qpd Apparent charge (5) Method a: After I/O safety test subgroup 2/3,
Vini = VIOTM, tini = 60s;
Vpd(m) = 1.2 × VIOTM = 2545VPK (DW) and 3394VPK (DWW), tm = 10s
≤5 ≤5 pC
Method a: After environmental tests subgroup 1,
Vini = VIOTM, tini = 60s;
Vpd(m) = 1.6 × VIORM = 3394VPK (DW) and 4525VPK (DWW), tm = 10s
≤5 ≤5

Method b: At routine test (100% production);

Vini = 1.2 x VIOTM, tini = 1s;

Vpd(m) = 1.875 x VIORM, tm = 1s (method b1) or

Vpd(m) = Vini, tm = tini (method b2)

≤5 ≤5
CI Input capacitance VI = VCC/2 + 0.4 × sin (2πft), f = 1MHz, VCC = 5V 2 2 pF
CIO Barrier capacitance, input to output(6) VIO = 0.4 × sin (2πft), f = 1MHz 1 1 pF
RIO Isolation resistance, input to output (6) VIO = 500V, TA = 25°C >1012 >1012 Ω
VIO = 500V, 100°C ≤ TA ≤ 125°C >1011 >1011
VIO = 500V at TS = 150°C >109 >109
Pollution degree 2 2
Climatic category 55/125/21 55/125/21
UL 1577
VISO Withstand isolation voltage VTEST = VISO = 5700VRMS, t = 60s (qualification),
VTEST = 1.2 × VISO = 6840VRMS, t = 1s (100% production)
5700 5700 VRMS
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance. Creepage and clearance on a printed-circuit board become equal in certain cases. Techniques such as inserting grooves, ribs, or both on a printed circuit board are used to help increase these specifications.
This coupler is suitable for safe electrical insulation only within the safety ratings. Compliance with the safety ratings shall be ensured by means of suitable protective circuits.
Testing is carried out in air to determine the surge immunity of the package.
Testing is carried out in oil to determine the intrinsic surge immunity of the isolation barrier.
Apparent charge is electrical discharge caused by a partial discharge (pd).
All pins on each side of the barrier tied together creating a two-terminal device.