SLLSEN9F May   2015  – March 2022 TUSB320

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
      1. 7.2.1 Cables, Adapters, and Direct Connect Devices
        1. 7.2.1.1 USB Type-C Receptacles and Plugs
        2. 7.2.1.2 USB Type-C Cables
        3. 7.2.1.3 Legacy Cables and Adapters
        4. 7.2.1.4 Direct Connect Devices
        5. 7.2.1.5 Audio Adapters
    3. 7.3 Feature Description
      1. 7.3.1 Port Role Configuration
        1. 7.3.1.1 Downstream Facing Port (DFP) – Source
        2. 7.3.1.2 Upstream Facing Port (UFP) – Sink
        3. 7.3.1.3 Dual Role Port (DRP)
      2. 7.3.2 Type-C Current Mode
      3. 7.3.3 Accessory Support
        1. 7.3.3.1 Audio Accessory
        2. 7.3.3.2 Debug Accessory
      4. 7.3.4 I2C and GPIO Control
      5. 7.3.5 VBUS Detection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Unattached Mode
      2. 7.4.2 Active Mode
      3. 7.4.3 Dead Battery Mode
      4. 7.4.4 Shutdown Mode
    5. 7.5 Programming
    6. 7.6 Register Maps
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 DRP in I2C Mode
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 DFP in I2C Mode
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 UFP in I2C Mode
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curves
    3. 8.3 Initialization Set Up
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Register Maps

Table 7-6 CSR Registers
ACCESS TAG NAME MEANING
R Read The field may be read by software.
W Write The field may be written by software.
S Set The field may be set by a write of one. Writes of zeros to the field have no effect.
C Clear The field may be cleared by a write of one. Writes of zeros to the field have no effect.
U Update Hardware may autonomously update this field.
NA No Access Not accessible or not applicable.
Table 7-7 CSR Registers Bit Address and Description
ADDRESS BIT(S) BIT NAME DESCRIPTION ACCESS
0x00 – 0x07 7:0 DEVICE_ID For the TUSB320 device these fields return a string of ASCII characters returning TUSB320
Addresses 0x07 - 0x00 = {0x00 0x54 0x55 0x53 0x42 0x33 0x32 0x30}
R
0x08 7:6 CURRENT_MODE_ADVERTISE

These bits are programmed by the application to raise the current advertisement from default.

00 – Default (500 mA / 900 mA) initial value at startup

01 – Medium (1.5 A)

10 – High (3 A)

11 – Reserved

RW
5:4 CURRENT_MODE_DETECT

These bits are set when an UFP determines the Type-C Current mode.

00 – Default (value at start up)

01 – Medium

10 – Charge through accessory – 500 mA

11 – High

RU
3:1 ACCESSORY_CONNECTED

These bits are read by the application to determine if an accessory was attached.

000 – No accessory attached (default)

001 – Reserved

010 – Reserved

011 – Reserved

100 – Audio accessory

101 – Audio charged thru accessory

110 – Debug accessory

111 – Reserved

RU
0 ACTIVE_CABLE_DETECTION This flag indicates that an active cable has been plugged into the Type-C connector. When this field is set, an active cable is detected. RU
0x09 7:6 ATTACHED_STATE

This is an additional method to communicate attach other than the ID pin. These bits can be read by the application to determine what was attached.

00 – Not attached (default)

01 – Attached.SRC (DFP)

10 – Attached.SNK (UFP)

11 – Attached to an accessory

RU
5 CABLE_DIR

Cable orientation. The application can read these bits for cable orientation information.

0 – CC1

1 – CC2 (default)

RU
4 INTERRUPT_STATUS

The INT pin is pulled low whenever a CSR changes. When a CSR change has occurred this bit should be held at 1 until the application clears it.

0 – Clear

1 – Interrupt (When INT_N is pulled low, this bit will be 1. This bit is 1 whenever any CSR are changed)

Note: SW must make sure the INTERRUPT_STATUS has been cleared to zero. Rewrites to this register are needed for the INT_N to be correctly asserted for all interrupt events.

RCU
3 Reserved R
2:1 DRP_DUTY_CYCLE

Percentage of time that a DRP advertises DFP during tDRP

00 – 30% (default)

01 – 40%

10 – 50%

11 – 60%

RW
0 Reserved R
0x0A 7:6 DEBOUNCE

The nominal amount of time the TUSB320 device debounces the voltages on the CC pins.

00 – 133 ms (default)

01 – 116 ms

10 – 151 ms

11 – 168 ms

RW
5:4 MODE_SELECT

This register can be written to set the TUSB320 device mode operation. The ADDR pin must be set to I2C mode. If the default is maintained, the TUSB320 device operates according to the PORT pin levels and modes. The MODE_SELECT can only be changed when in the unattached state.

00 – Maintain mode according to PORT pin selection (default)

01 – UFP mode (unattached.SNK)

10 – DFP mode (unattached.SRC)

11 – DRP mode (start from unattached.SNK)

RW
3 I2C_SOFT_RESET

This resets the digital logic. The bit is self-clearing. A write of 1 starts the reset. The following registers maybe affected after setting this bit:

CURRENT_MODE_DETECT

ACTIVE_CABLE_DETECTION

ACCESSORY_CONNECTED

ATTACHED_STATE

CABLE_DIR

RSU
2:1 Reserved R
0 Reserved R
0x45 7:3 Reserved R
2 DISABLE_RD_RP

When this field is set, Rd and Rp are disabled.

0 – Normal operation (default)

1 – Disable Rd and Rp

RW
1:0 Reserved. For TI internal use only. Do not change default value. RW