SLLSEO5D October   2015  – March 2021 TUSB322I

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Revision History
  4. 4 Pin Configuration and Functions
  5. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
  6. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Cables, Adapters, and Direct Connect Devices
        1. 6.3.1.1 USB Type-C Receptacles and Plugs
        2. 6.3.1.2 USB Type-C Cables
        3. 6.3.1.3 Legacy Cables and Adapters
        4. 6.3.1.4 Direct Connect Devices
        5. 6.3.1.5 Audio Adapters
      2. 6.3.2 Port Role Configuration
        1. 6.3.2.1 Downstream Facing Port (DFP) - Source
        2. 6.3.2.2 Upstream Facing Port (UFP) - Sink
        3. 6.3.2.3 Dual Role Port (DRP)
      3. 6.3.3 Type-C Current Mode
      4. 6.3.4 Accessory Support
        1. 6.3.4.1 Audio Accessory
        2. 6.3.4.2 Debug Accessory
      5. 6.3.5 I2C and GPIO Control
      6. 6.3.6 VBUS Detection
      7. 6.3.7 Cable Orientation and External MUX Control
      8. 6.3.8 VCONN Support for Active Cables
    4. 6.4 Device Functional Modes
      1. 6.4.1 Unattached Mode
      2. 6.4.2 Active Mode
      3. 6.4.3 Shutdown Mode
      4. 6.4.4 Dead Battery Mode
    5. 6.5 Programming
    6. 6.6 Register Maps
      1. 6.6.1 CSR Registers
        1. 6.6.1.1 Device Identification Register (offset = 0x07 through 0x00) [reset = 0x00, 0x54, 0x55, 0x53, 0x42, 0x33, 0x32, 0x32]
        2. 6.6.1.2 Connection Status Register (offset = 0x08) [reset = 0x00]
        3. 6.6.1.3 Connection Status and Control Register (offset = 0x09) [reset = 0x20]
        4. 6.6.1.4 General Control Register (offset = 0x0A) [reset = 0x00]
        5. 6.6.1.5 Device Revision Register (offset = 0xA0) [reset = 0x02]
  7. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 DRP in I2C Mode
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 DFP in I2C Mode
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curves
      3. 7.2.3 UFP in I2C Mode
        1. 7.2.3.1 Design Requirements
        2. 7.2.3.2 Detailed Design Procedure
        3. 7.2.3.3 Application Curves
    3. 7.3 Initialization Set Up
  8. 8 Layout
    1. 8.1 Layout Guidelines
    2. 8.2 Layout Example
  9. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Community Resources
    4. 9.4 Trademarks
  10. 10Mechanical, Packaging, and Orderable Information

Downstream Facing Port (DFP) - Source

The TUSB322I device can be configured as a DFP-only device by changing the MODE_SELECT register default setting. In DFP mode, the TUSB322I device constantly presents Rps on both CC. In DFP mode, the TUSB322I device initially advertises default USB Type-C current. The Type-C current can be adjusted through I2C if the system is required to increase the amount advertised. The TUSB322I device adjusts the Rps to match the desired Type-C current advertisement. As a DFP, the TUSB322I monitors the voltage level on CC pins looking for the Rd termination of a UFP. When a UFP is detected and TUSB322I is in the Attached.SRC state, the TUSB322I will supply VCONN on the CC pin that has Ra.

The following list describes the steps for enabling DFP-only.

1. Write a 1'b1 to DISABLE_TERM register (address 0x0A bit 0)

2. Write a 2'b10 to MODE_SELECT register (address 0x0A bits 5:4)

3. Write a 1'b0 to DISABLE_TERM register (address 0x0A bit 0)

When configured as a DFP, the TUSB322I can operate with older USB Type-C 1.0 devices except for a USB Type-C 1.0 DRP device. The TUSB322I cannot operate with a USB Type-C 1.0 DRP device. The limitation is a result of a backwards compatibility problem between USB Type-C 1.1 DFP and a USB Type-C 1.0 DRP.