SLLSEP1C July 2015 – July 2025 ISO7810
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | See Figure 6-1 | 7.5 | 11.7 | 17.5 | ns | |
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.7 | 4.7 | ns | |||
| tsk(pp) | Part-to-part skew time(2) | 4.5 | ns | ||||
| tr | Output signal rise time | See Figure 6-1 | 1.8 | 3.5 | ns | ||
| tf | Output signal fall time | 1.8 | 3.5 | ns | |||
| tPHZ | Disable propagation delay, high-to-high impedance output for ISO7810DWW and ISO7810FDWW | See Figure 6-2 | 22 | 45 | ns | ||
| tPLZ | Disable propagation delay, low-to-high impedance output for ISO7810DWW and ISO7810FDWW | 22 | 45 | ns | |||
| tPZH | Enable propagation delay, high impedance-to-high output |
ISO7810DWW | 18 | 45 | ns | ||
| ISO7810FDWW | 2 | 2.5 | μs | ||||
| tPZL | Enable propagation delay, high impedance-to-low output |
ISO7810DWW | 2 | 2.5 | μs | ||
| ISO7810FDWW | 18 | 45 | ns | ||||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.7 V. See Figure 6-3 | 0.2 | 9 | μs | ||
| tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 1 | ns | |||