SLLSEP1C July 2015 – July 2025 ISO7810
PRODUCTION DATA
A minimum of four layers is required to accomplish a low EMI PCB design (see Figure 8-4). Layer stacking must be in the following order (top-to-bottom): high-speed signal layer, ground plane, power plane and low-frequency signal layer.
If an additional supply voltage plane or signal layer is needed, add a second power or ground plane system to the stack to keep the planes symmetrical. This makes the stack mechanically stable and prevents warping. Also the power and ground plane of each power system can be placed closer together, thus increasing the high-frequency bypass capacitance significantly.
For detailed layout recommendations, see the application note, Digital Isolator Design Guide (SLLA284).