SLLSEP1C July 2015 – July 2025 ISO7810
PRODUCTION DATA
Figure 4-1 DW Package16-Pin SOICTop View
Figure 4-2 DWW Package16-Pin SOICTop View| PIN | Type(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| DW | DWW | |||
| EN2 | — | 13 | I | Output enable 2. Output pin on side 2 is enabled when EN2 is high or open and in high-impedance state when EN2 is low. |
| GND1 | 1, 7 | 2, 8 | — | Ground connection for VCC1 |
| GND2 | 9, 16 | 9, 15 | — | Ground connection for VCC2 |
| IN | 4 | 5 | I | Input channel |
| NC | 2, 5, 6, 8, 10, 11, 12, 15 | 3, 4, 6, 7, 10, 11, 14 | — | Not connected |
| OUT | 13 | 12 | O | Output channel |
| VCC1 | 3 | 1 | — | Power supply, side 1 |
| VCC2 | 14 | 16 | — | Power supply, side 2 |