SLLSEP1C July 2015 – July 2025 ISO7810
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50 MHz 50% duty cycle square wave | 50 | mW | ||
| PD1 | Maximum power dissipation by side-1 | 12.5 | mW | |||
| PD2 | Maximum power dissipation by side-2 | 37.5 | mW | |||