SLLSEP9I september 2015 – august 2023 SN6505A , SN6505B
PRODUCTION DATA
The SN6505 has a CLK pin which can be used to synchronize the device with system clock and in turn with other SN6505 devices so that the system can control the exact switching frequency of the device. The Rising edge of the CLK is used to divide a clock by two and used to drive the gates. Figure 9-2 shows the timing diagram for the same. The device also has external clock fail safe feature which automatically switches the device to the internal clock if a valid input clock is not present for long (tCLKTIMER). The in-built emissions reduction scheme of Spread Spectrum clocking is disabled when external clock is present.