SLLSER8I June 2017 – March 2024 UCC5310 , UCC5320 , UCC5350 , UCC5390
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC1 | Supply voltage, input side | 3 | 15 | V | |
VCC2 | Positive supply voltage output side (VCC2 – VEE2), UCC53x0 | 13.2 | 33 | V | |
VCC2 | Positive supply voltage output side (VCC2 – VEE2), UCC5350SBD | 9.5 | 33 | V | |
VEE2 | Bipolar supply voltage for E version (VEE2 – GND2), UCC53x0 | –16 | 0 | V | |
VSUP2 | Total supply voltage output side (VCC2 – VEE2), UCC53x0 | 13.2 | 33 | V | |
TA | Ambient temperature | –40 | 125 | °C |