SLLSES1E December 2015 – July 2025 HD3SS3220 , HD3SS3220L
PRODUCTION DATA
The HD3SS3220 can be configured for I2C or GPIO using the ADDR pin. The ADDR pin is a 3-level control pin. When the ADDR pin is left floating (NC), the HD3SS3220 is in GPIO mode. When the ADDR pin is pulled High, the HD3SS3220 is in I2C mode with address bit 6 equal to 1. When the ADDR pin is pulled low, the HD3SS3220 is in I2C mode with address bit 6 equal to 0.
All outputs for HD3SS3220 are open drain configuration.
The OUT1 and OUT2 pins are used to output the Type-C current mode when in GPIO mode. Additionally, the OUT3 pin is used to communicate the Audio Accessory mode in GPIO mode. The specifics of the output pins can be found in Table 6-3.
| OUT1 | OUT2 | ADVERTISEMENT |
|---|---|---|
| H | H | Default |
| H | L | Default |
| L | H | Medium |
| L | L | High |
When operating in I2C mode, HD3SS3220 uses the SCL and SDA lines for clock and data and the INT pin. The INT pin communicates an interrupt, or a change in I2C registers, to the system. The INT pin will be pulled low when the HD3SS3220 updates the registers with new information. The INT_N pin is open drain. The INTERRUPT_STATUS register should be set when the INT pin is pulled low. The customer shall write to I2C to clear the INTERRUPT_STATUS register.
When operating in GPIO mode, the OUT3 pin is used in place of INT pin to determine if an Audio Accessory has been detected and attached. The OUT3 pin is pulled low when an Audio Accessory is detected.
When using the 3.3V supply for I2C pull-up, the customer must ensure that the VDD5 is 3V and above. Otherwise, the I2C may back power the device.