SLLSES1E December   2015  – July 2025 HD3SS3220 , HD3SS3220L

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1.     Pin Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
  7. 6 Detailed Description
    1. 6.1 Overview
      1. 6.1.1 Cables, Adapters, and Direct Connect Devices
        1. 6.1.1.1 USB Type-C receptacles and Plugs
        2. 6.1.1.2 USB Type-C Cables
        3. 6.1.1.3 Legacy Cables and Adapters
        4. 6.1.1.4 Direct Connect Device
        5. 6.1.1.5 Audio Adapters
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  DFP/Source – Downstream Facing Port
      2. 6.3.2  UFP/Sink – Upstream Facing Port
      3. 6.3.3  DRP – Dual Role Port
      4. 6.3.4  Cable Orientation and Mux Control
      5. 6.3.5  Type-C Current Mode
      6. 6.3.6  Accessory Support
      7. 6.3.7  Audio Accessory
      8. 6.3.8  Debug Accessory
      9. 6.3.9  VCONN support for Active Cables
      10. 6.3.10 I2C and GPIO Control
      11. 6.3.11 HD3SS3220 V(BUS) Detection
      12. 6.3.12 VDD5 and VCC33 Power-On Requirements
    4. 6.4 Device Functional Modes
      1. 6.4.1 Unattached Mode
      2. 6.4.2 Active Mode
      3. 6.4.3 Dead Battery
      4. 6.4.4 Shutdown Mode
    5. 6.5 Programming
    6. 6.6 Register Maps
      1. 6.6.1 Device Identification Register (offset = 0x07 through 0x00) [reset = 0x00, 0x54, 0x55, 0x53, 0x42, 0x33, 0x32, 0x32]
      2. 6.6.2 Connection Status Register (offset = 0x08) [reset = 0x00]
      3. 6.6.3 Connection Status and Control Register (offset = 0x09) [reset = 0x20]
      4. 6.6.4 General Control Register (offset = 0x0A) [reset = 0x00]
      5. 6.6.5 Device Revision Register (offset = 0xA0) [reset = 0x02]
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application, DRP Port
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Typical Application, DFP Port
        1. 7.2.3.1 Design Requirements
        2. 7.2.3.2 Detailed Design Procedure
      4. 7.2.4 Typical Application, UFP Port
        1. 7.2.4.1 Design Requirements
        2. 7.2.4.2 Detailed Design Procedure
  9. 8 Power Supply Recommendations
  10. 9 Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Suggested PCB Stackups
      2. 9.1.2 High-Speed Signal Trace Length Matching
      3. 9.1.3 Differential Signal Spacing
      4. 9.1.4 High-Speed Differential Signal Rules
      5. 9.1.5 Symmetry in the Differential Pairs
      6. 9.1.6 Via Discontinuity Mitigation
      7. 9.1.7 Surface-Mount Device Pad Discontinuity Mitigation
      8. 9.1.8 ESD/EMI Considerations
    2. 9.2 Layout
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Trademarks
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

VCONN support for Active Cables

The HD3SS3220 supplies VCONN to active cables when configured in DFP mode or DRP acting as a DFP. VCONN is provided only when it is determined that the unconnected CC pin is terminated to a resistance, R(a), and after a UFP is detected and the attached. SRC state is entered. VCONN is supplied from VDD5 through a low resistance power FET out to the unconnected CC pin. VCONN is removed when a detach event is detected and the active cable is removed.

HD3SS3220 provides a current limiting function which will disconnect VCONN when the current being drawn from a device is above the max allowed for VCONN. When a VCONN fault has occurred, the VCONN flag in the I2C register is set and HD3SS3220 stops supplying VCONN (switch turns off), until the register flag has been cleared. If HD3SS3220 is in GPIO mode when a fault occurs, the VCONN switch is turned off and HD3SS3220 will not supply VCONN until a port detach and re-attach occurs.