SLLSES1E December   2015  – July 2025 HD3SS3220 , HD3SS3220L

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1.     Pin Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
  7. 6 Detailed Description
    1. 6.1 Overview
      1. 6.1.1 Cables, Adapters, and Direct Connect Devices
        1. 6.1.1.1 USB Type-C receptacles and Plugs
        2. 6.1.1.2 USB Type-C Cables
        3. 6.1.1.3 Legacy Cables and Adapters
        4. 6.1.1.4 Direct Connect Device
        5. 6.1.1.5 Audio Adapters
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  DFP/Source – Downstream Facing Port
      2. 6.3.2  UFP/Sink – Upstream Facing Port
      3. 6.3.3  DRP – Dual Role Port
      4. 6.3.4  Cable Orientation and Mux Control
      5. 6.3.5  Type-C Current Mode
      6. 6.3.6  Accessory Support
      7. 6.3.7  Audio Accessory
      8. 6.3.8  Debug Accessory
      9. 6.3.9  VCONN support for Active Cables
      10. 6.3.10 I2C and GPIO Control
      11. 6.3.11 HD3SS3220 V(BUS) Detection
      12. 6.3.12 VDD5 and VCC33 Power-On Requirements
    4. 6.4 Device Functional Modes
      1. 6.4.1 Unattached Mode
      2. 6.4.2 Active Mode
      3. 6.4.3 Dead Battery
      4. 6.4.4 Shutdown Mode
    5. 6.5 Programming
    6. 6.6 Register Maps
      1. 6.6.1 Device Identification Register (offset = 0x07 through 0x00) [reset = 0x00, 0x54, 0x55, 0x53, 0x42, 0x33, 0x32, 0x32]
      2. 6.6.2 Connection Status Register (offset = 0x08) [reset = 0x00]
      3. 6.6.3 Connection Status and Control Register (offset = 0x09) [reset = 0x20]
      4. 6.6.4 General Control Register (offset = 0x0A) [reset = 0x00]
      5. 6.6.5 Device Revision Register (offset = 0xA0) [reset = 0x02]
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application, DRP Port
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Typical Application, DFP Port
        1. 7.2.3.1 Design Requirements
        2. 7.2.3.2 Detailed Design Procedure
      4. 7.2.4 Typical Application, UFP Port
        1. 7.2.4.1 Design Requirements
        2. 7.2.4.2 Detailed Design Procedure
  9. 8 Power Supply Recommendations
  10. 9 Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Suggested PCB Stackups
      2. 9.1.2 High-Speed Signal Trace Length Matching
      3. 9.1.3 Differential Signal Spacing
      4. 9.1.4 High-Speed Differential Signal Rules
      5. 9.1.5 Symmetry in the Differential Pairs
      6. 9.1.6 Via Discontinuity Mitigation
      7. 9.1.7 Surface-Mount Device Pad Discontinuity Mitigation
      8. 9.1.8 ESD/EMI Considerations
    2. 9.2 Layout
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Trademarks
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

DFP/Source – Downstream Facing Port

The HD3SS3220 can be configured as a DFP only by pulling the PORT pin high through a resistance to VDD5. The HD3SS3220 device can also be configured as a DFP-only device by changing the MODE_SELECT register default setting with PORT pin left floating. In DFP mode, the HD3SS3220 constantly presents R(p) on both CC lines. In this mode, the HD3SS3220 will initially advertise default USB Type-C current. The Type-C current can be adjusted through CURRENT_MODE pin or I2C if the system wishes to increase the current advertisement. The HD3SS3220 will adjust the R(p) resistors to match the desired advertisement.

A DFP monitors the voltage level on the CC pins looking for the R(d) termination of a UFP. When a UFP is detected and HD3SS3220 is in the attached. SRC state, the HD3SS3220 pulls the ID pin low to indicate to the system the port is attached to a device (UFP). Additionally, when a UFP is detected, the HD3SS3220 supplies VCONN on the unconnected CC pin if R(a) is also detected.

The following list describes the steps for enabling DFP through I2C:

  1. Write a 1'b1 to DISABLE_TERM register (address 0x0A bit 0)
  2. Write a 2'b10 to MODE_SELECT register (address 0x0A bits 5:4)
  3. Write a 1'b0 to DISABLE_TERM register (address 0x0A bit 0)

When configured as a DFP, the HD3SS3220 can operate with older USB Type-C 1.0 devices except for a USB Type-C 1.0 DRP device. The HD3SS3220 cannot operate with a USB Type-C 1.0 DRP device. This limitation is a result of a backwards compatibility problem between USB Type-C 1.1 DFP and a USB Type-C 1.0 DRP.

Note: Upon detecting a UFP device, HD3SS3220 will keep ID pin high if VBUS is not at VSafe0V. Once VBUS is at VSafe0V, the HD3SS3220 will assert ID pin low. This is done to enforce Type-C requirement that VBUS must be at VSafe0V before re-enabling VBUS.