SLLSEZ5D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RSVD | |||||||
| R | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RSVD | |||||||
| R | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RSVD | |||||||
| R | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RX | TX[1:0] | LBCK | RSVD | ||||
| R | RP | RP | R | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RSVD | R | 0x0 | Reserved |
| 23:16 | RSVD | R | 0x0 | Reserved |
| 15:8 | RSVD | R | 0x0 | Reserved |
| 7 | RX | R | U | Receive Pin (m_can_rx) 0 – CAN Bus is Dominant 1 – CAN Bus is Recessive |
| 6:5 | TX[1:0] | RP | 0x0 | Control of Transmit Pin (m_can_tx) 00 – Reset Value, updated at the end of the CAN bit time 01 – Sample Point can be monitored at PIN m_can_tx 10 – Dominant (‘0’) level at pin 11 – Recessive (‘1’) level at pin |
| 4 | LBCK | RP | 0 | LBCK: Loop Back Mode 0 – Reset Value, Loop Back Mode is Disabled 1 – Loop Back Mode is Enabled |
| 3:0 | RSVD | R | 0x0 | Reserved |