SLLSF22G April 2018 – June 2020 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC1 | Supply voltage, side 1 | -0.5 | 6 | V |
VCC2 | Supply voltage, side 2 | -0.5 | 6 | V |
VIO | Logic voltage level (D, DE, RE, R) | -0.5 | VCC1+0.5(3) | V |
IO | Output current on R pin | -15 | 15 | mA |
VBUS | Voltage on bus pins (A, B, Y, Z w.r.t GND2) | -18 | 18 | V |
TJ | Junction temperature | -40 | 150 | ℃ |
TSTG | Storage temperature | -65 | 150 | ℃ |