SLLSF22G April 2018 – June 2020 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 67.9°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 1 | 334 | mA | ||
RθJA = 67.9°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 1 | 511 | |||||
RθJA = 67.9°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 1 | 669 | |||||
RθJA = 67.9°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C, see Figure 1 | 974 | |||||
PS | Safety input, output, or total power | RθJA = 67.9°C/W, TJ = 150°C, TA = 25°C, see Figure 2 | 1837 | mW | ||
TS | Maximum safety temperature | 150 | °C |