SLLSF83B May   2021  – July 2025 TCAN11623-Q1 , TCAN11625-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configurations and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 ESD Ratings IEC Specification
    4. 5.4 Recomended Operating Conditions
    5. 5.5 Thermal Information
    6. 5.6 Power Supply Characteristics
    7. 5.7 Electrical Characteristics
    8. 5.8 Switching Characteristics
    9. 5.9 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  VSUP Pin
      2. 7.3.2  VCCOUT Pin
      3. 7.3.3  VFLT Pin
      4. 7.3.4  VLDO3 Pin
      5. 7.3.5  Digital Inputs and Outputs
      6. 7.3.6  Digital Control and Timing
      7. 7.3.7  VIO Pin
      8. 7.3.8  GND
      9. 7.3.9  INH Pin
      10. 7.3.10 WAKE Pin
      11. 7.3.11 nRST Pin
      12. 7.3.12 CAN Bus Pins
      13. 7.3.13 Local Faults
        1. 7.3.13.1 TXD Dominant Timeout (TXD DTO)
        2. 7.3.13.2 Thermal Shutdown (TSD)
        3. 7.3.13.3 Under/Over Voltage Lockout
        4. 7.3.13.4 Unpowered Devices
        5. 7.3.13.5 Floating Terminals
        6. 7.3.13.6 CAN Bus Short Circuit Current Limiting
        7. 7.3.13.7 Sleep Wake Error Timer
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operating Mode Description
        1. 7.4.1.1 Normal Mode
        2. 7.4.1.2 Standby Mode
        3. 7.4.1.3 Sleep Mode
          1. 7.4.1.3.1 Remote Wake Request via Wake-Up Pattern (WUP)
          2. 7.4.1.3.2 Local Wake-Up (LWU) via WAKE Input Terminal
        4. 7.4.1.4 Reset Mode
        5. 7.4.1.5 Fail-safe Mode
      2. 7.4.2 CAN Transceiver
        1. 7.4.2.1 CAN Transceiver Operation
        2. 7.4.2.2 CAN Transceiver Modes
          1. 7.4.2.2.1 CAN Off Mode
          2. 7.4.2.2.2 CAN Autonomous: Inactive and Active
          3. 7.4.2.2.3 CAN Active
        3. 7.4.2.3 Driver and Receiver Function Tables
        4. 7.4.2.4 CAN Bus States
  9. Application Information
    1. 8.1 Application Information Disclaimer
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Bus Loading, Length and Number of Nodes
      2. 8.2.2 Detailed Design Procedures
        1. 8.2.2.1 CAN Termination
    3. 8.3 Application Curves
    4. 8.4 Power Supply Requirements
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

INH Pin

The TCAN1162x-Q1 inhibit (INH) output pin can be used to control the enable of system power management devices allowing for a significant reduction in battery quiescent current consumption while the application is in sleep mode. The INH pin has two states: driven high and high impedance. When the INH pin is driven high the terminal shows VSUP minus a diode voltage drop. In the high impedance state, the output is left floating. The INH pin is high in the normal and standby modes and is low when in sleep mode. A 100kΩ load can be added to the INH output to make sure of a fast transition time from the driven high state to the low state, and to also force the pin low when left floating.

This terminal should be considered a high-voltage logic terminal, not a power output. Thus, should be used to drive the EN terminal of the systems power management device, and not used as a switch for the power management supply. This terminal is not reverse battery protected and thus should not be connected outside the system module.