SLLSF83B May   2021  – July 2025 TCAN11623-Q1 , TCAN11625-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configurations and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 ESD Ratings IEC Specification
    4. 5.4 Recomended Operating Conditions
    5. 5.5 Thermal Information
    6. 5.6 Power Supply Characteristics
    7. 5.7 Electrical Characteristics
    8. 5.8 Switching Characteristics
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  VSUP Pin
      2. 7.3.2  VCCOUT Pin
      3. 7.3.3  VFLT Pin
      4. 7.3.4  VLDO3 Pin
      5. 7.3.5  Digital Inputs and Outputs
      6. 7.3.6  Digital Control and Timing
      7. 7.3.7  VIO Pin
      8. 7.3.8  GND
      9. 7.3.9  INH Pin
      10. 7.3.10 WAKE Pin
      11. 7.3.11 nRST Pin
      12. 7.3.12 CAN Bus Pins
      13. 7.3.13 Local Faults
        1. 7.3.13.1 TXD Dominant Timeout (TXD DTO)
        2. 7.3.13.2 Thermal Shutdown (TSD)
        3. 7.3.13.3 Under/Over Voltage Lockout
        4. 7.3.13.4 Unpowered Devices
        5. 7.3.13.5 Floating Terminals
        6. 7.3.13.6 CAN Bus Short Circuit Current Limiting
        7. 7.3.13.7 Sleep Wake Error Timer
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operating Mode Description
        1. 7.4.1.1 Normal Mode
        2. 7.4.1.2 Standby Mode
        3. 7.4.1.3 Sleep Mode
          1. 7.4.1.3.1 Remote Wake Request via Wake-Up Pattern (WUP)
          2. 7.4.1.3.2 Local Wake-Up (LWU) via WAKE Input Terminal
        4. 7.4.1.4 Reset Mode
        5. 7.4.1.5 Fail-safe Mode
      2. 7.4.2 CAN Transceiver
        1. 7.4.2.1 CAN Transceiver Operation
        2. 7.4.2.2 CAN Transceiver Modes
          1. 7.4.2.2.1 CAN Off Mode
          2. 7.4.2.2.2 CAN Autonomous: Inactive and Active
          3. 7.4.2.2.3 CAN Active
        3. 7.4.2.3 Driver and Receiver Function Tables
        4. 7.4.2.4 CAN Bus States
  9. 8 Application Information
    1. 8.1 Application Information Disclaimer
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Bus Loading, Length and Number of Nodes
      2. 8.2.2 Detailed Design Procedures
        1. 8.2.2.1 CAN Termination
    3. 8.3 Application Curves
    4. 8.4 Power Supply Requirements
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
Remote Wake Request via Wake-Up Pattern (WUP)

The TCAN1162x-Q1 implements a low-power wake receiver in the standby and sleep mode that uses the multiple filtered dominant wake-up pattern (WUP) defined in the ISO11898-2:2016 standard.

The wake-up pattern (WUP) consists of a filtered dominant bus, then a filtered recessive bus time followed by a second filtered bus time. The first filtered dominant initiates the WUP and the bus monitor is now waiting on a filtered recessive, other bus traffic does not reset the bus monitor. Once a filtered recessive is received, the bus monitor is now waiting on a filtered dominant. The other bus traffic does not reset the bus monitor. Immediately upon receiving of the second filtered dominant, the bus monitor recognizes the WUP and drives the RXD terminal low, if a valid VIO is present signaling to the controller the wake-up request. If a valid VIO is not present when the wake-up pattern is received the device drives the RXD output pin low once VIO > UVIOR.

The WUP consists of:

  • A filtered dominant bus of at least tWK_FILTER followed by
  • A filtered recessive bus time of at least tWK_FILTER followed by
  • A second filtered dominant bus time of at least tWK_FILTER

For a dominant or recessive to be considered “filtered”, the bus must be in that state for more than tWK_FILTER time. Due to variability in the tWK_FILTER the following scenarios are applicable. Bus state times less than tWK_FILTER(MIN) are never detected as part of a WUP, and thus no wake request is generated. Bus state times between tWK_FILTER(MIN) and tWK_FILTER(MAX) may be detected as part of a WUP, and a wake request may be generated. Bus state times more than tWK_FILTER(MAX) are always detected as part of a WUP, and thus, a wake request is generated. See Figure 7-7 for the timing diagram of the WUP.

The pattern and tWK_FILTER time used for the WUP and wake request prevents noise and bus stuck dominant faults from causing false wake requests while allowing any CAN or CAN FD message to initiate a wake request.

ISO11898-2:2016 has two sets of times for a short and long wake-up filter times. The tWK_FILTER timing for the TCAN1162x-Q1 has been picked to be within the min and max values of both filter ranges. This timing has been chosen such that a single bit time at 500 kbps, or two back to back bit times at 1Mbps triggers the filter in either bus state.

For an additional layer of robustness and to prevent false wake-ups, the device implements the tWK_TIMEOUT timer. For a remote wake-up event to successfully occur, the entire wake-up pattern must be received within the timeout value. If a full wake-up pattern is not received before the tWK_TIMEOUT expires, then the internal logic is reset and the device remains in sleep mode without waking up. The full pattern must then be transmitted again within the tWK_TIMEOUT window. See Figure 7-7.

TCAN11623-Q1 TCAN11625-Q1 Wake-Up Pattern (WUP) From Sleep Mode To Standby Mode
*The RXD pin is only driven once VIO is present.
Figure 7-7 Wake-Up Pattern (WUP) From Sleep Mode To Standby Mode