SLLSFK3A November 2022 – August 2026 ISOW7741-Q1 , ISOW7742-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Power Converter Disabled | |||||||
| Power converter supply current | EN/FLT = GND1, VISOOUT = No ILOAD | IDD | 0.28 | 0.45 | mA | ||
| Logic supply current | EN/FLT = GND1 | IIO | 0.27 | 0.57 | mA | ||
| Power Converter Enabled | |||||||
Power converter supply current input |
VDD = 5V, VSEL = VISOOUT | ILOAD = 55mA | IDD | 115 | 171 | mA | |
| VDD = 5V, VSEL = VISOOUT | ILOAD = 110mA | 225 | 316 | mA | |||
| VDD = 5V, VSEL = GND2 | ILOAD = 70mA | 127 | 169 | mA | |||
| VDD = 5V, VSEL = GND2 | ILOAD = 140mA | 250 | 310 | mA | |||
| VDD = 3.3V, VSEL = GND2 | ILOAD = 30mA | 74 | 112 | mA | |||
| VDD = 3.3V, VSEL = GND2 | ILOAD = 60mA | 143 | 216 | mA | |||
| Power converter output current (1) | VDD = 5V | VSEL = VISOOUT | IISOOUT | 110 | mA | ||
| VDD = 5V | VSEL = GND2 | 140 | mA | ||||
| VDD = 3.3V | VSEL = GND2 | 60 | mA | ||||