SLLSFP1A May 2024 – September 2024 TUSB521-Q1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CM_ACTIVE | LFPS_EQ | U2U3_LFPS_DEBOUNCE | DISABLE_U2U3_RXDET | DFP_RXDET_INTERVAL | USB3_COMPLIANCE_CTRL | ||
| R/U | R/W | R/W | R/W | R/W | R/W | ||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | CM_ACTIVE | R/U | 0 | 0:
Device not in USB 3.2 compliance mode. (Default)
1: Device in USB 3.2 compliance mode |
| 6 | LFPS_EQ | R/W | 0 | Controls whether settings of EQ based on EQ1_SEL,
EQ2_SEL and SSEQ_SEL applies to received LFPS
signal. 0: EQ set to zero when receiving LFPS (default) 1: EQ set to EQ1_SEL, EQ2_SEL, and SSEQ_SEL when receiving LFPS. |
| 5 | U2U3_LFPS_DEBOUNCE | R/W | 0 | 0: No
debounce of LFPS before U2/U3 exit. (Default) 1: 200µs debounce of LFPS before U2/U3 exit. |
| 4 | DISABLE_U2U3_RXDET | R/W | 0 | 0:
Rx.Detect in U2/U3 enabled. (Default) 1: Rx.Detect in U2/U3 disabled. |
| 3:2 | DFP_RXDET_INTERVAL | R/W | 00 | This
field controls the Rx.Detect interval for the
Downstream facing port (TX1P/N and TX2P/N). 00: 8ms 01: 12ms (default) 10: Reserved 11: Reserved |
| 1:0 | USB3_COMPLIANCE_CTRL | R/W | 00 | 00: FSM
determined compliance mode. (Default) 01: Compliance Mode enabled in DFP direction (SSTX -> TX1/TX2) 10: Compliance Mode enabled in UFP direction (RX1/RX2 -> SSRX) 11: Compliance Mode Disabled. |