SLLSFP1A May 2024 – September 2024 TUSB521-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Supply voltage range | –0.3 | 4 | V |
| VIN_DIFF | Differential voltage at differential inputs | ±2.5 | V | |
| VIN_SE | Input voltage at differential Inputs | –0.5 | 4 | V |
| VIN_CMOS | Input voltage at CMOS inputs | –0.3 | 4 | V |
| TJ | Junction temperature | 125 | °C | |
| TSTG | Storage temperature | –65 | 150 | °C |