SLLSFP1A May 2024 – September 2024 TUSB521-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
| VCC_RAMP | Power supply ramp | 0.1 | 100 | ms | |
| VI2C | Supply that external resistors on SDA and SCL are pulled up too | 1.7 | 3.6 | V | |
| VPSN | Power supply noise on VCC | 100 | mV | ||
| TA | Ambient temperature | –40 | 105 | °C | |
| TPCB | PCB temperature (1mm away from the device) | –40 | 112 | °C | |