SLLSFS6C September 2024 – December 2025 TIOL221
PRODMIX
The TIOL221 transceiver is designed to operate from a 24V nominal supply at LP, which can vary by +12V and -17V from the nominal value to remain within the device recommended supply voltage range of 7V to 36V. This supply must be buffered with at least a 100nF/100V capacitor.