TIOL221

ACTIVE

Dual-channel IO-Link device physical layer with integrated LDO regulator and SPI

Product details

Type IO-Link IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 LDO output range (V) 3.3, 5 Features Configurable current limiter, Dual Channel, Low residual voltage, Remote wakeup, Reverse polarity protection Operating temperature range (°C) -40 to 125
Type IO-Link IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 LDO output range (V) 3.3, 5 Features Configurable current limiter, Dual Channel, Low residual voltage, Remote wakeup, Reverse polarity protection Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² (4 mm × 4 mm) DSBGA (YAH) 25 6.25 mm² (0 mm × 0 mm)
  • 7V to 36V supply voltage
  • IO-link configurable CQ output with auxiliary digital output (DO) and digital input (DI) channels
  • Configurable by pin-control or SPI
  • Both CQ and DO channels configurable for use in IO-link main modules
  • PNP, NPN or IO-Link configurable CQ output
    • IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
    • Supports extended cable length to ≥60 meters
  • Output drivers with low power dissipation and high configurability
    • Low RDSON 2.5Ω (typical)
    • Active driver current limiting capability
    • Configurable driver overcurrent limit:50mA to 500mA
    • Active reverse polarity protection of up to 65V on LP, CQ, DO and DI
    • Safe and fast demagnetization of inductive loads
  • Integrated protection features for robust systems
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Extended ambient temperature operation:–40°C to 125°C
    • ±8kV IEC 61000-4-2 ESD contact discharge
    • ±4kV IEC 61000-4-4 electrical fast transient
    • ±1.2kV, 500Ω IEC 61000-4-5 surge
  • Large capacitive and inductive load driving capability
  • Integrated LDO provides up to 20mA current
  • Optional external regulator input (5V) to reduce internal power dissipation in the LDO
  • Small space-saving package options
    • 4mm × 4mm VQFN package
    • 2.7mm × 2.7mm DSBGA package
  • 7V to 36V supply voltage
  • IO-link configurable CQ output with auxiliary digital output (DO) and digital input (DI) channels
  • Configurable by pin-control or SPI
  • Both CQ and DO channels configurable for use in IO-link main modules
  • PNP, NPN or IO-Link configurable CQ output
    • IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
    • Supports extended cable length to ≥60 meters
  • Output drivers with low power dissipation and high configurability
    • Low RDSON 2.5Ω (typical)
    • Active driver current limiting capability
    • Configurable driver overcurrent limit:50mA to 500mA
    • Active reverse polarity protection of up to 65V on LP, CQ, DO and DI
    • Safe and fast demagnetization of inductive loads
  • Integrated protection features for robust systems
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Extended ambient temperature operation:–40°C to 125°C
    • ±8kV IEC 61000-4-2 ESD contact discharge
    • ±4kV IEC 61000-4-4 electrical fast transient
    • ±1.2kV, 500Ω IEC 61000-4-5 surge
  • Large capacitive and inductive load driving capability
  • Integrated LDO provides up to 20mA current
  • Optional external regulator input (5V) to reduce internal power dissipation in the LDO
  • Small space-saving package options
    • 4mm × 4mm VQFN package
    • 2.7mm × 2.7mm DSBGA package

The TIOL221 transceiver integrates dual low-power output drivers with active reverse polarity protection. When the device is connected to an IO-Link master through a three-wire interface, the controller can initiate communication, and exchange data with the remote node while the TIOL221 acts as a complete physical layer for the communication. The device also integrates an auxiliary DI channel.

The device is capable of withstanding up to 1.2kV (500Ω) of IEC 61000-4-5 surge and features integrated reverse polarity protection. In addition to the SPI for configurability and expanded diagnostic capability, a simple pin-programmable interface allows easy interfacing with the controller circuits. The output current limit can be configured using either an external resistor or per-configured limits via SPI. TIOL221 can be configured to generate wake-up pulse, and be used in IO-link master applications. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

The TIOL221 transceiver integrates dual low-power output drivers with active reverse polarity protection. When the device is connected to an IO-Link master through a three-wire interface, the controller can initiate communication, and exchange data with the remote node while the TIOL221 acts as a complete physical layer for the communication. The device also integrates an auxiliary DI channel.

The device is capable of withstanding up to 1.2kV (500Ω) of IEC 61000-4-5 surge and features integrated reverse polarity protection. In addition to the SPI for configurability and expanded diagnostic capability, a simple pin-programmable interface allows easy interfacing with the controller circuits. The output current limit can be configured using either an external resistor or per-configured limits via SPI. TIOL221 can be configured to generate wake-up pulse, and be used in IO-link master applications. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TIOL112 ACTIVE IO-Link device transceiver with low residual voltage and integrated surge protection Single channel IO-link transceiver

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TIOL221 Dual Channel IO-Link Device PHY With Integrated LDO and SPI datasheet (Rev. C) PDF | HTML Dec 16, 2025
Application brief How Are IO-Link Solutions Enabling Smarter Factories? PDF | HTML Jun 11, 2025
Certificate TIOL221EVM EU Declaration of Conformity (DoC) PDF | HTML Aug 26, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TIOL221EVM — TIOL221 evaluation module

The TIOL221 evaluation module (EVM) is a platform to evaluate the main features and performance of the TIOL221 in both the pin-control and SPI configurations. The EVM contains an industry-standard four-pin M12 connector with a Class A two-channel configuration implementing one IO-Link (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-011002 — Cost effective IO-Link Master module reference design

This reference design accelerates the development of IO-Link controller gateways by implementing an 8- port IO-Link gateway that supports up to 400μs cycle time, COM3, 1A per port on L+, and an additional DI/DO. The design supports various Ethernet-based industrial protocols such as EtherCAT®, (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian
DSBGA (YAH) 25 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos