over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| Supply voltage, VCC(2) | | | 7 | V |
| Input voltage, VI | | | 7 | V |
| Output voltage range, VO | | –9 | 14 | V |
| Continuous total dissipation | | See the
Dissipation Rating table |
| Storage temperature, Tstg | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of the
device at these or any other conditions beyond those listed under Recommended
Operating Conditions. If used outside the Recommended Operating
Conditions but within the Absolute Maximum Ratings, the device
may not be fully functional, and this may affect device reliability,
functionality, performance, and shorten the device lifetime.
(2) All voltage values are with respect to network GND.