SLLSFU5A June 2023 – April 2024 SN75ALS174
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = –18 mA | –1.5 | V | |||
| VO | Output voltage | IO = 0 | 0 | 6 | V | ||
| |VOD1| | Differential output voltage | IO = 0 | 1.5 | 6 | V | ||
| |VOD2| | Differential output voltage | RL = 100 Ω | See Note Figure 6-1 | 1/2 VOD1 or 2(2) | V | ||
| RL = 54 Ω | 1.5 | 2.5 | 5 | V | |||
| |VOD3| | Differential output voltage | See (5) | 1.5 | 5 | V | ||
| Δ|VOD| | Change in magnitude of differential output voltage(3) | RL = 54 Ω or 100 Ω | See Figure 6-1 | ±0.2 | V | ||
| VOC | Common-mode output voltage(4) | RL = 54 Ω or 100 Ω | See Figure 6-1 | 3 | V | ||
| –1 | V | ||||||
| Δ|VOC| | Change in magnitude of common-mode output voltage(3) | RL = 54 Ω or 100 Ω | See Figure 6-1 | ±0.2 | V | ||
| IO | Output current with power off | VCC = 0, VO = –7 V to 12 V | ±100 | µA | |||
| IOZ | High-impedance-state output current | VO = –7 V to 12 V | ±100 | µA | |||
| IIH | High-level input current | VI = 2.7 V | 20 | µA | |||
| IIL | Low-level input current | VI = 0.4 V | –100 | µA | |||
| IOS | Short-circuit output current | VO = –7 V to 12 V | ±250 | mA | |||
| ICC | Supply current (all drivers) | No load | Outputs enabled | 36 | 55 | mA | |
| Outputs disabled | 16 | 30 | mA | ||||