SN75ALS174

ACTIVE

Product details

Number of receivers 0 Number of transmitters 4 Duplex Half Signaling rate (max) (Mbps) 20 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 55000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 0 Number of transmitters 4 Duplex Half Signaling rate (max) (Mbps) 20 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 55000 Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm)
  • Meets or exceeds the requirements of ANSI EIA/TIA-422-B and RS-485
  • High-speed advanced low-power Schottky circuitry
  • Designed for up to 20Mbit/s operation in both serial and parallel applications
  • Designed for multipoint transmission on long bus lines in noisy environments
  • Low supply current requirements 55mA max
  • Wide positive and negative input/output bus voltage ranges
  • Driver output capacity: 60mA
  • Thermal-shutdown protection
  • Driver positive- and negative-current limiting
  • Meets or exceeds the requirements of ANSI EIA/TIA-422-B and RS-485
  • High-speed advanced low-power Schottky circuitry
  • Designed for up to 20Mbit/s operation in both serial and parallel applications
  • Designed for multipoint transmission on long bus lines in noisy environments
  • Low supply current requirements 55mA max
  • Wide positive and negative input/output bus voltage ranges
  • Driver output capacity: 60mA
  • Thermal-shutdown protection
  • Driver positive- and negative-current limiting

The SN75ALS174 is a quadruple line driver with tri-state differential outputs. It is designed to meet the requirements of ANSI Standards EIA/TIA-422-B and RS-485. This device is optimized for balanced multipoint bus transmission at rates of up to 20Mbit/s.

Each driver features wide positive and negative common-mode output voltage ranges that make them suitable for party-line applications in noisy environments.

The SN75ALS174 provides positive- and negative-current limiting and thermal shutdown for protection from line fault conditions on the transmission bus line. Shutdown occurs at a junction temperature of approximately 150°C.

The SN75ALS174 is characterized for operation from 0°C to 70°C.

The SN75ALS174 is a quadruple line driver with tri-state differential outputs. It is designed to meet the requirements of ANSI Standards EIA/TIA-422-B and RS-485. This device is optimized for balanced multipoint bus transmission at rates of up to 20Mbit/s.

Each driver features wide positive and negative common-mode output voltage ranges that make them suitable for party-line applications in noisy environments.

The SN75ALS174 provides positive- and negative-current limiting and thermal shutdown for protection from line fault conditions on the transmission bus line. Shutdown occurs at a junction temperature of approximately 150°C.

The SN75ALS174 is characterized for operation from 0°C to 70°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN75ALS174 Quadruple Differential Line Driver datasheet (Rev. A) PDF | HTML Apr 18, 2024

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​