SLLSFV9B July 2024 – May 2026 TCAN1473-Q1
PRODMIX
| PINS | TYPE (1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| TXD | 1 | I | CAN transmit data input, integrated pull-up |
| GND | 2 | GND | Ground connection |
| VCC | 3 | P | 5V transceiver supply |
| RXD | 4 | O | CAN receive data output, tri-state when VIO < UVIO |
| VIO | 5 | P | I/O supply voltage |
| EN | 6 | I | Enable input for mode control, integrated pull-down |
| INH | 7 | O | Inhibit pin to control system voltage regulators and supplies, high-voltage |
| nFAULT | 8 | O | Fault output, inverted logic |
| WAKE | 9 | I | Local WAKE input terminal, high voltage |
| VSUP | 10 | P | High-voltage supply from battery |
| NC | 11 | NC | No connect, internally not connected |
| CANL | 12 | I/O | Low-level CAN bus input/output line |
| CANH | 13 | I/O | High-level CAN bus input/output line |
| nSTB | 14 | I | Standby mode control input, integrated pull-down |
| Thermal Pad | — | Connect the thermal pad to the printed circuit board (PCB) ground plane for thermal relief | |