SLLSFV9B July 2024 – May 2026 TCAN1473-Q1
PRODMIX
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| VESD | Electrostatic discharge | CANH, CANL, VSUP, and WAKE terminal to GND | Unpowered Contact Discharge per ISO 10605 (1) |
±8000 | V |
| VESD | Electrostatic discharge | CANH and CANL terminal to GND | SAE J2962-2 per ISO 10605 Powered Contact Discharge (2) |
±8000 | V |
| VESD | Electrostatic discharge | CANH and CANL terminal to GND | SAE J2962-2 per ISO 10605 Powered Air discharge (2) |
±15000 | V |
| VTRAN | Transient voltage per ISO-7637-2 (1) | CAN, VSUP, WAKE terminal to GND | Pulse 1 |
–100 | V |
Pulse 2 |
75 | V | |||
Pulse 3a |
–150 | V | |||
Pulse 3b |
100 | V | |||
| Transient voltage per ISO-7637-3 (2) | CAN terminal to GND | Direct coupling capacitor "slow transient pulse" with 100nF coupling capacitor - powered | ±30 | V | |