SLLSFV9B July 2024 – May 2026 TCAN1473-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | POWER DISSIPATION | UNIT | |
|---|---|---|---|---|
| PD | Average power dissipation | VSUP = 14V, VCC = 5V, VIO = 5V, TJ = 27°C, RL = 60 Ω, nSTB = 5V, EN = 5V, CL_RXD = 15pF. Typical CAN operating conditions at 500 kbps with 25% transmission (dominant) rate. | 62 | mW |
| VSUP = 14V, VCC = 5.5V, VIO = 5.5V, TJ = 150°C, RL = 50 Ω, nSTB = 5.5V, EN = 5.5V, CL_RXD = 15pF. Typical high load CAN operating conditions at 1Mbps with 50% transmission (dominant) rate and loaded network. | 135 | mW | ||