SLLSFV9B July 2024 – May 2026 TCAN1473-Q1
PRODMIX
The WAKE pin is a high-voltage reverse-blocked input used for the local wake-up (LWU) function. The WAKE pin is bi-directional edge-triggered and recognizes a local wake-up (LWU) on either a rising or falling edge of WAKE pin transition. The LWU function is explained further in the Local Wake-Up (LWU) via WAKE Input Terminal section.