SLLSFW0C April 2024 – May 2026 ISOM8610
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| INPUT | |||||||
| VF | Input forward voltage | IF = IFT | 25°C | 0.9 | 1.1 | 1.3 | V |
| –55°C to 125°C | 0.85 | 1.1 | 1.35 | ||||
| IF = 5mA | 25°C | 1.1 | 1.3 | 1.5 | |||
| –55°C to 125°C | 1.1 | 1.3 | 1.55 | ||||
| IR | Input reverse current | VR = 5V | –55°C to 125°C | 10 | μA | ||
| CIN | Input capacitance | f = 1MHz, VF = 0V | 25°C | 17 | 28 | pF | |
| IFT | Input Trigger forward current; see Figure 6-3 | Io = 100mA (1), RON = 10Ω (2) | 25°C | 0.65 | 0.8 | mA | |
| –55°C to 125°C | 0.65 | 1.2 | |||||
| IFT,release | Release Trigger Current | IOFF = 1μA at 70V | –55°C to 125°C | 0.1 | mA | ||
| VF, release | Release Trigger Voltage | IOFF = 1μA at 70V | –55°C to 125°C | 0.7 | V | ||
| IF(ON) | Input on-state forward current | Io = 100mA, RON < 10Ω | 25°C | 0.8 | 20 | mA | |
| Io = 100mA(1), RON < 15Ω | –55°C to 125°C | 1.2 | 20 | ||||
| OUTPUT | |||||||
| VOFF | Output Blocking voltage | IF = 0mA | –55°C to 125°C | 70 | V | ||
| RON | Output on-state resistance; see Figure 6-3 | IF = IFT, Io = 20mA | 25°C | 6.5 | 9 | Ω | |
| –55°C to 125°C | 6.5 | 12 | |||||
| Output on-state resistance; seeFigure 6-3 (1) | IF = IFT, Io = 100mA | 25°C | 7 | 10 | |||
| –55°C to 125°C | 7 | 13 | |||||
| IF = IFT, Io = 100mA, t<1s | 25°C | 7 | 10 | ||||
| Output on-state resistance; see Figure 6-3 | IF = 3mA, Io = 20mA | 25°C | 5.5 | 7 | |||
| –55°C to 125°C | 5.5 | 12 | |||||
| Output on-state resistance; see Figure 6-3 (1) | IF = 3mA, Io = 100mA | 25°C | 6 | 7.5 | |||
| –55°C to 125°C | 6 | 12 | |||||
| IF = 3mA, Io = 100mA, t<1s | 25°C | 5 | 7 | ||||
| COFF | Output off-state capacitance | IF = 0mA, VL = 60V, f = 1MHz | –55°C to 125°C | 6.5 | 8 | pF | |
| ILEAK | Output off-state leakage; see Figure 6-2 | IF = 0mA, VOFF = 70V | 25°C | 250 | nA | ||
| –55°C to 125°C | 1 | μA | |||||
| RON FLAT | On-state resistance flatness | IF = 5mA | 25°C | 45 | 75 | mΩ | |
| –55°C to 125°C | 45 | 115 | |||||
| RON DRIFT | On-state resistance drift across temperature | IF = 3mA, Io = 40mA | –55°C to 125°C | 23 | 60 | mΩ/oC | |
| BW | –3dB Bandwidth; see Figure 6-4 | IF = 5mA, RL = 50Ω | 25°C | 100 | MHz | ||
| IL | Insertion Loss (LED On); see Figure 6-4 | IF = 5mA, RL = 50Ω, f = 1MHz | 25°C | -0.45 | dB | ||
| OISO | Off-state Isolation; see Figure 6-5 | IF = 0mA , RL = 50Ω, f = 1MHz | 25°C | -45 | dB | ||