SLLSFW0C April 2024 – May 2026 ISOM8610
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Input | IF(max) | LED forward current | 50 | mA | |
| VR | Input reverse voltage at IR = 10μA | 7 | V | ||
| PI | Input power dissipation | 100 | mW | ||
| Output | VOFF | Blocking voltage | 80 | V | |
| IO | Output continuous load current | 200 | mA | ||
| ΔIO/oC | Output continuous load current | -1.1 | mA/oC | ||
| IOP | Output pulse current (1μs width) | 600 | mA | ||
| PO | Output power dissipation | 150 | mW | ||
| PT | Total power dissipation | 200 | mW | ||
| Tstg | Storage temperature | -65 | 150 | °C | |
| Transient Isolation Voltage | AC Voltage, t=60s | 707 | VRMS | ||
| DC Voltage, t=60s | 1000 | VDC | |||