SLLSFW6A March 2024 – June 2026 ISOUSB211-Q1
PRODUCTION DATA
ISOUSB211-Q1 is a galvanically-isolated USB2.0 compliant repeater supporting Low Speed (1.5Mbps), Full Speed (12Mbps) and High Speed (480Mbps) signaling rates. The device supports automatic speed and connection detection, reflection of pullups/pulldowns, and link power management allowing drop-in USB hub, host, peripheral, and cable isolation. Most microcontrollers integrate the USB PHY, and so offer only D+ and D- bus lines as external pins. ISOUSB211-Q1 can isolate these pins from the USB bus without needing any other intervention from the microcontroller. The device also supports automatic role reversal. If, after disconnect, a new connect is detected on the Upstream facing port, then the Upstream and Downstream port definitions are reversed. The ISOUSB211-Q1 has inbuilt programmable equalization to cancel signal loss caused by board traces, which helps in meeting USB2.0 high-speed TX and RX eye-diagram templates. High Speed (HS) Test Mode entry is also automatically detected, as required by the USB2.0 standard, to enable HS compliance tests.
ISOUSB211-Q1 is available in reinforced isolation option with isolation withstand voltage of 5700VRMS respectively, and with surge test voltage of 12.8kVPK respectively. The device can operate completely off a 4.25V to 5.5V supply (USB VBUS power) or from local 3.3V and 1.8- supplies, if available, on both side 1 and side 2. This flexibility in supply voltages allows optimization for thermal performance based on power rails available in the system.