SLLSFY7A November 2025 – June 2026 ISOW6441 , ISOW6442
PRODUCTION DATA
To help make sure that operation is reliable at data rates and supply voltages, adequate decoupling capacitors must be located as close to supply pins as possible.
The input supply (VDDL and VDD) must have an appropriate current rating to support output load and switching at the maximum data rate required by the end application. For more information, refer to the Section 8.2 section.
For an output load current of 110mA, have >600mA of input current limit and for lower output load currents, the input current limit can be proportionally lower.